IESNA:LM-63-2002
[TEST]P395114
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2004-740-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK (FORMERLY EATON)
[LUMCAT]LAS100S-T3
[LUMINAIRE]AREA SITE LARGE HOUSING, TYPE III
[LAMP](288) 4000K CCT, 70 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33965
TILT=NONE
288 -1 1 38 22 1 1 0.875 1.291 0
1 1 251
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 71
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
5824 5973.4 6128.6 6272.1 6442.9 6610.7 6797.2 7020.7 7268.6 7528.2
7861 8279.8 8825.4 9112.3 9295.8 9526.2 9803.4 10124.5 10419.3 10718.9
10943.4 10934.6 10436.8 9573 8056.3 5978.3 3530.3 1480.7 726.2 644.2
572 459.7 350.4 262.6 182.5 108.3 40 0
5824 5970.5 6125.6 6271.1 6434.1 6614.6 6799.1 7030.4 7256.9 7525.3
7870.8 8279.8 8821.5 9127 9310.5 9530.1 9804.3 10098.1 10408.5 10708.2
10936.6 10925.8 10462.2 9524.2 8048.4 6006.6 3539.1 1568.5 736.9 645.2
571 462.6 358.2 265.5 188.4 113.2 42 0
5824 5972.4 6116.9 6269.1 6427.2 6601 6775.7 7002.1 7251 7524.3
7823 8257.3 8804.9 9155.3 9348.5 9552.5 9821.9 10122.5 10424.1 10691.6
10937.5 10949.2 10583.2 9799.5 8541.3 6382.3 3945.2 1837.9 847.2 692
599.3 483.1 384.6 283.1 202 118.1 46.9 0
5824 5965.6 6106.1 6248.6 6409.7 6584.4 6762 6983.6 7213.9 7473.6
7783 8193.9 8744.4 9142.6 9386.6 9605.2 9860 10156.7 10442.7 10756
11005.9 11113.2 10985.4 10392.9 9341.7 7657.1 5151.6 2641.2 1078.5 856
667.6 520.2 412.9 314.3 217.7 129.8 43.9 0
5824 5948 6087.6 6229.1 6390.2 6546.3 6737.6 6942.6 7175.9 7431.6
7714.6 8083.6 8553.1 9054.7 9336.8 9601.3 9859 10156.7 10448.5 10783.3
11119.1 11376.8 11501.7 11318.2 10730.6 9644.3 7811.3 5343.8 2226.4 1529.5
990.7 689.1 515.4 378.7 245 139.6 50.8 0
5824 5941.2 6078.8 6206.7 6361.8 6520.9 6700.5 6887 7102.7 7328.1
7580.9 7896.2 8335.4 8843.9 9202.1 9498.8 9765.3 10085.4 10413.4 10826.3
11233.3 11662.7 12128.3 12440.6 12544.1 12227.9 11371.9 9793.6 7630.7 6452.6
4521 2053.6 1242.5 778.9 492.9 251.8 83 0
5824 5923.6 6045.6 6174.4 6314 6467.3 6627.3 6809.9 7018.7 7220.8
7461.8 7737.1 8048.4 8469.1 8870.3 9245.1 9607.2 9969.3 10310.9 10721.8
11208.9 11745.7 12407.5 13077 13786.6 14496.2 14982.3 14989.1 14087.2 13467.4
11942.9 8690.7 5505.9 3092.1 1875 1037.5 356.3 0
5824 5894.3 5991 6117.8 6249.6 6407.7 6559 6735.7 6933.8 7134.9
7338.9 7578 7860.1 8156.8 8562.8 8943.5 9323.2 9693.1 10070.8 10439.8
10868.2 11393.3 12052.2 12803.7 13709.5 14750 16042.2 17346.2 18395.5 18496
18130 15289.7 10418.3 5394.6 2920.3 1469.9 368 0
5824 5893.3 5986.1 6102.2 6248.6 6386.2 6556.1 6726.9 6916.2 7115.4
7350.6 7572.1 7829.8 8144.1 8526.7 8909.3 9263.6 9671.6 10037.6 10403.6
10798 11322.1 11920.4 12727.6 13574.8 14610.4 15910.5 17361.8 18480.4 18600.4
18276.4 15489.8 10085.4 5536.1 2898.8 1432.8 359.2 0
5824 5868 5950 6050.5 6178.4 6316 6466.3 6636.1 6817.7 7016.8
7240.3 7482.3 7710.7 8010.4 8328.6 8681.9 9075.2 9449.1 9802.4 10090.3
10388 10758.9 11195.2 11706.7 12311.8 13026.3 13944.7 14996.9 15905.6 16022.7
15674.3 13272.2 8435.9 4450.8 1908.2 492.9 84.9 0
5824 5851.4 5906 5983.1 6082.7 6202.8 6339.4 6499.5 6676.1 6862.6
7092.9 7329.1 7633.6 7929.4 8257.3 8624.3 8988.4 9330 9636.5 9894.1
10124.5 10339.2 10602.8 10853.6 11080 11297.7 11511.4 11695.9 11660.8 11503.6
11035.1 9196.3 6586.3 3567.4 1392.8 292.8 62.5 0
5824 5831.9 5869.9 5931.4 6017.3 6125.6 6255.5 6395 6566.8 6765
6973.8 7234.4 7527.2 7835.7 8177.3 8544.3 8898.6 9209.9 9497.9 9728.2
9957.6 10159.6 10357.8 10522.7 10616.4 10666.2 10663.3 10594.9 10333.4 10151.8
9616.9 8350 6278.9 3598.7 1770.5 580.7 83.9 0
5824 5825 5848.4 5891.4 5962.6 6046.6 6155.9 6279.9 6437 6616.6
6812.8 7056.8 7353.5 7670.7 8021.1 8364.7 8701.4 8989.4 9240.2 9467.6
9666.7 9842.4 10005.4 10078.6 10066.9 9989.8 9852.2 9592.5 9175.8 8927.9
8467.2 7239.3 5526.4 3431.8 1902.3 838.4 151.3 0
5824 5798.7 5784 5796.7 5822.1 5861.1 5926.5 6005.6 6106.1 6242.8
6406.7 6600 6857.7 7131 7419.9 7715.6 7953.8 8136.3 8316.9 8462.3
8586.2 8673.1 8695.6 8633.1 8477.9 8215.4 7865.9 7366.2 6691.7 6298.4
5755.7 4709.4 3500.1 2158 1179.1 434.3 62.5 0
5824 5768.4 5722.5 5691.3 5672.8 5670.8 5681.5 5701.1 5740.1 5785
5859.2 5972.4 6105.1 6287.7 6452.6 6583.4 6674.2 6746.4 6810.8 6854.7
6861.6 6814.7 6704.4 6516.1 6282.8 5975.3 5601.5 5083.2 4496.6 4197
3727.5 2799.3 1761.8 941.9 351.4 125.9 48.8 0
5824 5742.1 5659.1 5588.8 5529.3 5477.6 5421.9 5365.3 5308.7 5261.8
5220.9 5200.4 5208.2 5228.7 5238.4 5213 5170.1 5123.2 5078.4 5014.9
4944.6 4846.1 4731.9 4594.2 4397.1 4165.8 3851.5 3427.9 2818.8 2544.5
2074.1 1402.6 798.4 348.4 160.1 91.7 38.1 0
5824 5722.5 5605.4 5502 5399.5 5291.1 5149.6 5015.9 4884.1 4750.4
4639.1 4534.7 4450.8 4373.6 4276 4153.1 4032 3923.7 3826.1 3749
3672.8 3587 3501.1 3380 3220 3008.2 2660.7 2215.6 1656.3 1464.1
1197.6 821.8 524.1 329.9 192.3 95.7 33.2 0
5824 5699.1 5557.6 5425.8 5272.6 5101.8 4917.3 4731.9 4547.4 4372.7
4208.7 4068.1 3947.1 3824.1 3679.7 3538.2 3413.2 3309.8 3232.7 3163.4
3102.8 3028.7 2946.7 2835.4 2670.5 2406.9 2057.5 1639.8 1252.3 1102.9
910.6 635.4 439.2 310.4 199.1 87.8 27.3 0
5824 5681.5 5520.5 5353.6 5184.7 4969 4736.7 4513.2 4309.2 4100.4
3927.6 3765.6 3623.1 3478.6 3334.2 3204.3 3091.1 3008.2 2946.7 2893
2844.2 2789.5 2715.4 2598.2 2410.8 2105.3 1742.2 1389.9 1047.3 937
752.5 492.9 324 236.2 165 84.9 25.4 0
5824 5675.7 5493.2 5303.8 5100.8 4855.8 4599.1 4361.9 4154 3941.3
3763.6 3599.6 3443.5 3291.2 3142.9 3020.9 2929.1 2864.7 2813.9 2774.9
2739.8 2698.8 2635.3 2505.5 2278.1 1944.3 1633.9 1279.6 948.7 783.8
533.9 366 290.9 222.5 155.2 83.9 21.5 0
5824 5658.1 5472.7 5287.2 5066.6 4818.7 4547.4 4302.4 4077.9 3872.9
3687.5 3510.8 3357.6 3199.5 3062.8 2949.6 2868.6 2812 2767.1 2738.8
2715.4 2691.9 2640.2 2508.4 2253.7 1957.9 1598.8 1275.7 827.7 638.3
500.7 398.2 328 248.9 167.9 86.9 18.5 0
5824 5662 5488.3 5277.5 5047.1 4795.3 4533.7 4300.4 4064.2 3857.3
3671.9 3505 3336.1 3185.8 3047.2 2940.8 2857.9 2802.2 2761.2 2735.8
2715.4 2693.9 2644.1 2517.2 2266.4 1948.2 1595.8 1263 822.8 638.3
502.7 409 327 248.9 171.8 85.9 17.6 0
